Download document () of 20
Discontinued

302419
Model code: KLV-60UPM-SF

Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, multimedia, 5-rows, super-flat sheet steel door

General Specifications

Product Name
Eaton xComfort KLV multimedia distribution board
Catalog Number
302419
EAN
9010238160927
Product Length/Depth
100 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
6.97 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24 (GP)
IEC/EN 62208
Model Code
KLV-60UPM-SF

Product specifications

Used with
Basic device
Installation distribution boards
KLV multimedia
Special features
IP30 Protection Class II Plastic enclosure with sheet steel door, white (RAL 9016) Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Type
Basic device Installation distribution boards KLV multimedia
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Spirit level for leveling
Device support rails
Installation instructions
Nail lugs
Device holder
Microperforated mounting plate
Wall trough
Door/Frame
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Cable retainer
2x single-way socket outlet
Cable entry postion
Cable entries on top and bottom, side, back plate
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
28 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
58 W
Cover/door color
White
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
230 V AC
Color
White
Traffic white (RAL 9016)
Number of rows
5
Frequency rating of contacts
50 Hz
Module rack type
Media mounting plate
Degree of protection
IP30
Other
IK05
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without shroud for protection against accidental contact
Functions
Basic device
Material
Steel plate/plastic
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
DIN-compatible
Flush mounted (plaster)
DIN-rail
Flush mounting
Number of cores (dual) - max
12
Number of mountable connection strips
12
Model
Wall-mounted distributor
Mounting dimension
Other

Export product specification