Download document () of 20

302502
Model code: KSK-N-UP/HW-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK for wall pan. 1x N potential, 1x 2.5-25 mm2 and 7x 0.5-4 mm2

General Specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302502
EAN
9010238161634
Product Length/Depth
21.3 mm
Product Height
23.85 mm
Product Width
54.7 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Model Code
KSK-N-UP/HW-KLV

Product specifications

Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Degree of protection
IP2X
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.