Download document () of 20

302541
Model code: TRF5-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement frame flat, white, 5-row

General Specifications

Product Name
Eaton xComfort KLV frame
Catalog Number
302541
EAN
9010238161962
Product Length/Depth
32 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
TRF5-KLV

Product specifications

Used with
KLV energy
KLV hybrid
Spare parts
KLV Accessories
KLV multimedia
Accessory consideration
Type
KLV Accessories KLV energy KLV hybrid KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.