Download document () of 20

303702
Model code: +IZM-SH634-1

+IZM-SH632-1. Shutter, for withdrawable unit IZM63, 4 pole

General Specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
303702
EAN
9010238192379
Product Length/Depth
525 mm
Product Height
50 mm
Product Width
1120 mm
Product Weight
5.7 kg
Compliances
RoHS conform
Model Code
+IZM-SH634-1

Delivery program

Used with
IZM63…W
IN63…W

Additional information

Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.