Download document () of 20

304210-12D

Eaton B-Line series wall mounted panel enclosure, 30" height, 10" length, 42" width, NEMA 12, Hinged cover, 12D enclosure, Wall mount, Medium double door, External mounting feet, Carbon steel, Oil-resistant gasket

General Specifications

Product Name
Eaton B-Line series type 12 panel enclosures
Catalog Number
304210-12D
UPC
782051880052
Product Length/Depth
10 in
Product Height
30 in
Product Width
42 in
Product Weight
104.8 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
3-pt latching handle
Style
Medium double door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
12D enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
External mounting feet

Export product specification