Download document () of 20

30CIH07

Eaton Bussmann series low voltage british standard fuse, 30A, AC 600 V, HRCI-MISC Type K, 24 x 86 mm, CSA

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
30CIH07
EAN
5027590475969
UPC
051712552509
Product Length/Depth
86 mm
Product Height
24 mm
Product Width
25.4 mm
Product Weight
50 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
30 A
Construction type
HRCI-MISC type K
Current type
AC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Class
Class K
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset slotted bolted tags
Voltage type
AC
Material
Ceramic body
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.