Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton 01.NR Return-Line Filter Elements, 01.NR 100.25VG.10.B.P.-, 25 VG, Glass fiber fleece (VG), Viton, 145 psi (10 Bar), Size: 100
| Product Name | 
                                                Eaton 01.NR Return-Line Filter Element
                                             | 
| Catalog Number | 
                                                312504
                                             | 
| Product Length/Depth | 
                                                250 mm
                                             | 
| Product Weight | 
                                                0.414 kg
                                             | 
| Compliances | 
                                                ISO 4406:99  NAS 1638 DIN 24550-4 | 
| Certifications | 
                                                ISO3724  ISO16889 ISO2941 ISO2942 ISO3968 ISO3723 ISO2943 | 
| Model Code | 
                                                01.NR100.25VG.10.B.P.-
                                             | 
| Filter element type | 
                                                Return-line filter elements (DIN 24550-4)
                                             | 
| Filter fineness | 
                                                25 VG
                                             | 
| Filter media type | 
                                                Glass fiber fleece (VG)
                                             | 
| Sealing material | 
                                                Viton
                                             | 
| Nominal size | 
                                                100
                                             | 
| Retention rating | 
                                                20.0 µm
                                             | 
| Delta P resistance | 
                                                145 psi (10 Bar)
                                             |