Download document () of 20

315BMT

Fuse-link, high speed, 315A, AC 240 V, BS88, 39 x 84 mm, aR, BS

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
315BMT
EAN
5027590476164
UPC
051712833790
Product Length/Depth
38.7 mm
Product Height
38.7 mm
Product Width
82.6 mm
Product Weight
213.2 g
Compliances
RoHS Compliant
CE
Certifications
BS88
IEC 60269

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Center-to-center distance of connections
57 mm
Mounting dimension
M12
Current type
AC
Class
Class aR
Watt losses
35 W
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
BMT
Fuse system (according to IEC 60269)
Other

Export product specification