Download document () of 20

32BS

Eaton Bussmann series low voltage British standard Camaster back stud, 690V, 32A, Non Indicating, fuse accessory

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32BS
EAN
5027590476607
UPC
051712566094
Product Length/Depth
104 mm
Product Height
34 mm
Product Width
236 mm
Product Weight
43.6 g
Compliances
Contact factory

Product specifications

Accessory/spare part type
Other
Padlockable inserts
Fuse indicator
Non-indicating
Construction size
Other
Quantity
10
Voltage rating
690 V
Type
fuse accessory
Application
General industrial applications
Suitable for
CM32 Camaster fuse holder

Export product specification