Download document () of 20

32CMLC

Eaton Bussmann series low voltage British standard Camaster neutral link, 660V, 32A, Non Indicating, fuse accessory

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32CMLC
EAN
5027590476652
UPC
051712206563
Product Length/Depth
56 mm
Product Height
9 mm
Product Width
9 mm
Product Weight
4.6 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
32 A
Accessory/spare part type
Padlockable inserts
Fuse indicator
Non-indicating
Construction size
BS88/A1
Quantity
1
Voltage rating
660 V
Type
fuse accessory
Application
General industrial applications
Suitable for
CM32 Compact Camaster fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.