Download document () of 20

32MJ31-8

Eaton Bussmann series low voltage british standard fuse, 32A, AC 415 V, V88/J, 31 x 131 mm, gU, type 8

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
32MJ31-8
EAN
5027590476782
Product Length/Depth
31 mm
Product Height
41 mm
Product Width
131 mm
Product Weight
230 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Product specifications

Amperage Rating
32 A
Fitted with:
Slotted tags
Current type
AC
Mounting dimension
Other
Center-to-center distance of connections
92 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
MJ31
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
3.4 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

Export product specification