Knowledge Search
Download document () of 20

338801
Model code: 01.NL100.10API.30.E.P.VA

Eaton 01.NL In-Line Filter Elements, 01.NL 100.10API.30.E.P.VA, 10 API, Glass fiber fleece (API), Nitrile, 435 psi (30 Bar), Size: 100

General Specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
338801
Product Length/Depth
250.2 mm
Product Weight
0.3 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2942
ISO3723
ISO3968
ISO3724
ISO16889
ISO2941
ISO2943
Model Code
01.NL100.10API.30.E.P.VA

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Sealing material
Nitrile
Nominal size
100
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.