Download document () of 20

355MMT

Eaton Bussmann series high speed British standard fuse, Double barrel, 355A, 690 VAC/350 VDC (IEC), 700 VAC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 350 VDC (IEC)

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
355MMT
EAN
5027590044868
UPC
051712834117
Product Length/Depth
110 mm
Product Height
83 mm
Product Width
39 mm
Product Weight
465 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized

Product specifications

Amperage Rating
355 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
350 V
Center-to-center distance of connections
85 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
97000
Watt losses
54 W
Fuse shape
Center dual barrel bolted tags
Pre arc (I2T)
8600
Color
None
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 350 Vdc (IEC)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
MMT
Suitable for
MC-700 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification