Download document () of 20

355NHM2B
Model code: NH FUSE 355A 500V aM SIZE 2 IND

Fuse-link, low voltage, 355 A, AC 500 V, NH2, aM, IEC, dual indicator

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
355NHM2B
EAN
5027590477567
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
659 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 355A 500V aM SIZE 2 IND

Product specifications

Amperage Rating
355 A
Fitted with:
Metal gripping lugs
Fuse size
NH2
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class aM
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-2 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD12-PB 2-phase barriers and 2 ganging links
TD2-IP20 Triple pole protection kit
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
28 W
Connection
Blade end
Construction
NH2
Construction size
NH2
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification