Download document () of 20

35D33
Model code: FUSE-D3 35A T GL/GG 500VAC E33

Eaton Bussmann series low voltage D fuse, 500V, 35A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Black, Ceramic body

General Specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
35D33
EAN
5027590477680
UPC
051712834148
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
51 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D3 35A T GL/GG 500VAC E33

Product specifications

Amperage Rating
35 A
Fuse size
DIII
Breaking capacity
50 kA
Construction size (fuse inserts)
DIII
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D33 - Time delay
Utilization category
gL/gG (cable protection/equipment protection)
Accessory/spare part type
35GD33 Black screw cap gauge piece
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D3
Construction size
DIII
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Time-lag
Quantity
25
Voltage rating
500 V
Type
fuse
Application
For domestic and general industrial applications

Export product specification