Download document () of 20

36ADINA10

Eaton Bussmann series medium voltage BS air fuse, 10 A, 36 kV, 16 kA, 50.8 x 565 , Non Indicating

General Specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36ADINA10
EAN
5027590478151
Product Length/Depth
567 mm
Product Height
51.3 mm
Product Width
51.3 mm
Product Weight
0.001 g
Compliances
BS 2692-1
Certifications
KEMA Certified

Product specifications

Amperage Rating
10 A
Fuse indicator
Non Indicating
Fuse size
50.8 x 565 mm
Breaking capacity
16 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Fuse diameter
51 mm
Interrupt rating
16 kAIC
Construction size
51 x 565 mm
Mounting method
Clip-in
Voltage rating
36 kV
Type
Fuse
Application
Primary side transformer protection
Fuse type
ADIN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.