Download document () of 20

38MCQOW

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Old work, Zinc die cast, 3/8"

General Specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQOW
UPC
662277071789
Product Length/Depth
1.71 in
Product Height
0.97 in
Product Width
1.13 in
Product Weight
0.06 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
AC/MC and FMC
Connector type
Old Work
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.