Download document () of 20

3CIF06

Eaton Bussmann series low voltage british standard fuse, 3A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
3CIF06
EAN
5027590478588
UPC
051712550963
Product Length/Depth
61 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.85 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
3 A
Construction type
HRCI-CB
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction size
Other
Fuse shape
Offset bladed tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Application
Overload and short-circuit protection
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.