Download document () of 20

3SM36
Model code: Eaton 3S Mini 36W

Eaton 3S Mini UPS, 36 W, Input: French, Outputs: (4) Barrel, Output voltages: DC 9V-3A, 12V-3A, 15V-2.4, 19V-1.89A, Tower

General Specifications

Product Name
Eaton 3S Mini UPS
Catalog Number
3SM36
EAN
3553340705014
Product Length/Depth
136 mm
Product Height
30 mm
Product Width
95 mm
Product Weight
0.37 kg
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC/EN 62040-2
IEC 62477-1
IEC 62040-5-3
Model Code
Eaton 3S Mini 36W

Product specifications

Special features
  • Attractive design and glossy finish make the 3S a perfect fit for the modern office environment
  • Compact unit fits on or under your desk
  • 4 Barrel adaptators to connect your device
  • LED indicator providing information about output voltage or remaining battery capacity
  • 2200 mAh Battery (2 cells)
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black/White
VA rating
72 VA
Wattage
36W
Rack mounting kit
No
Package contents
  • UPS
  • Input cable
  • (4) Barrel adaptators
  • Quickstart guide
Surge protection
No
Auto shutdown function
No
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
Other
Input cord length
1 m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(4) Barrel adaptators
Number of output connections French standard (Type E)
0
Number of Outputs C13
0
Number of Outputs C19
0
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Output nominal voltage
9 V (12/15/19 V)
Feed type
1
Voltage type
AC/DC
Runtime graph
Battery management
Replaceable batteries
Battery replacement
User replaceable
Battery rating
2200 mAh
Battery type
Lithium-ion
Extended battery capability
No
Runtime at half load
30 min
Expansion slots
No
Ethernet interface
No
Includes network card
No
User interface
LEDs
Type of interface
None
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Operating temperature - max
35 °C
Operating temperature - min
0 °C
Input voltage - max
240 V
Input voltage - min
100 V
Output voltage - max
19 V
Output voltage - min
12 V
Secondary frequency - min
0 Hz
Battery quantity
2
Efficiency at max. load
78
Efficiency (eco-mode)
0
Input voltage range
100-240 V
Output power factor
0
Phase (input)
1
Phase (output)
0
Runtime at full load
11 min
Voltage distortion output (linear load) - max
0
Power consumption
1.8 W

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.