Download document () of 20

40071354546

Eaton GuideLed 30m PO/BL ISO 7010

General Specifications

Product Name
Eaton GuideLed Pictogram
Catalog Number
40071354546
EAN
4012539336174
Product Length/Depth
326 mm
Product Height
184 mm
Product Width
12 mm
Product Weight
0.405 kg
Compliances
CE marking

Product specifications

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Direction
Straight/upwards
Product branding
Eaton

Export product specification