Download document () of 20

400RC

Eaton Bussmann series high speed traction fuse, 690 Vac, 500 Vdc, 400A, None, Fuse, Class C gL/gG

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
400RC
EAN
5027590047081
UPC
051712565622
Product Length/Depth
231 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
45.3592 g
Compliances
Contact factory

Product specifications

Amperage Rating
400 A
Breaking capacity
80 kA
Voltage type
DC
Utilization category
gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
None
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
80 A
Fuse size
73 x 231 mm
Class
Class gG
Watt losses
48 W
Fuse shape
Center bolted tags
Pre arc (I2T)
756000
Mounting dimension
M10
Center-to-center distance of connections
196.6 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
80 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse type
RC
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification