Download document () of 20

44-12FT

Eaton B-Line series wireway telescoping fitting, Feed through, Wireway telescoping fitting, NEMA 12, Steel, Brushed finish, 4" X 4"

General Specifications

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
44-12FT
UPC
782051109252
Product Length/Depth
15.5 in
Product Height
3.82 in
Product Width
3.82 in
Product Weight
6.549 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Special features
NEMA12
Type
Wireway telescoping fitting
Wiring method
Feed through
Finish color
Brushed finish

Export product specification