Download document () of 20

450

Eaton Crouse-Hinds series Condulet Series 5 cover, Aluminum, 1-1/4" or 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 cover
Catalog Number
450
UPC
784564140548
Product Length/Depth
1.5 in
Product Height
0.88 in
Product Width
0.88 in
Product Weight
0.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Aluminum
Trade size
1-1/4" or 1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.