Download document () of 20

450LMT

Eaton Bussmann series high speed British standard fuse, Single barrel, 450A, 240 VAC/150 VDC (IEC), 250 VAC/150 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 150 VDC (IEC). 50 kA at 150 VDC (UL)

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
450LMT
EAN
5027590047692
UPC
051712835206
Product Length/Depth
84 mm
Product Height
41 mm
Product Width
39 mm
Product Weight
185 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
UL recognized
IEC 60269-4
CCC

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
240 V
Rated voltage DC
150 V
Center-to-center distance of connections
58.1 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Clearing (I2T)
220000
Watt losses
42 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
1800
Color
None
Interrupt rating
200 kA RMS Sym, 40 kA at 150 Vdc (IEC)
200 kA RMS Sym, 50 kA at 150 Vdc (UL)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
240 Vac, 150 Vdc
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
LMT
Suitable for
MC-250 Trip indicator kit (indicator + clips)
TI250 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification