Download document () of 20

450NHG2B
Model code: NH FUSE 450A 500V GG SIZE 2

Fuse-link, low voltage, 450 A, AC 500 V, NH2, gL/gG, IEC, dual indicator

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
450NHG2B
EAN
5027590480710
UPC
051712683654
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
53 mm
Product Weight
659 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 450A 500V GG SIZE 2

Product specifications

Amperage Rating
450 A
Fitted with:
Metal gripping lugs
Fuse size
NH2
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-2 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD12-PB 2-phase barriers and 2 ganging links
TD2-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
31 W
Connection
Blade end
Construction
NH2
Construction size
NH2
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification