Download document () of 20

46A09-48-240

Eaton B-Line series imperial cable tray and ladder, 6.19" height, 240" length, 48" width, 81.14lbs, Straight section series 46, Aluminum, 9" rung spacing

General Specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
46A09-48-240
UPC
782051285901
Product Length/Depth
240 in
Product Height
6.19 in
Product Width
48 in
Product Weight
81.14 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Straight section series 46
Rung spacing
9 in

Export product specification