Download document () of 20

4A-06-30HB12

Eaton B-Line series horizontal bend, 4" H x 13.1250" W x 6" L, Aluminum, 12" radius, 30° angle

General Specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-06-30HB12
UPC
781011152383
Product Length/Depth
13.125 in
Product Height
4 in
Product Width
6 in
Product Weight
3.675 lb
Certifications
CSA
CE
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
30°
Radius
12 in

Export product specification