Download document () of 20

4A-12-24-HT48

Eaton B-Line series imperial cable tray and ladder, 4.25" height, 126" length, 63" width, Series 4 horizontal tee, 48" radius, Aluminum

General Specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
4A-12-24-HT48
UPC
782051237863
Product Length/Depth
126 in
Product Height
4.25 in
Product Width
63 in
Product Weight
42.917 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 4 horizontal tee
Radius
48 in

Export product specification