Download document () of 20

4D16
Model code: FUSE-D1 4A T GL/GG 500VAC E16

Eaton Bussmann series low voltage D fuse, 500V, 4A, 50 kAIC, Non Indicating, Class C gL/gG, Time delay, Brown, Ceramic body

General Specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
4D16
EAN
5027590482233
UPC
051712835251
Product Length/Depth
50 mm
Product Height
13.2 mm
Product Width
13.2 mm
Product Weight
11.2 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D1 4A T GL/GG 500VAC E16

Product specifications

Amperage Rating
4 A
Fuse size
DI
Breaking capacity
50 kA
Construction size (fuse inserts)
DI
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D16 - Time delay
Accessory/spare part type
4GD16 Brown screw cap gauge piece
Utilization category
gL/gG (cable protection/equipment protection)
Color
Brown
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D1
Construction size
DI
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E16/DI Fuse base
Material
White ceramic body
Release characteristic
Time-lag
Quantity
20
Voltage rating
500 V
Type
fuse
Application
For domestic and general industrial applications

Export product specification