Download document () of 20

4H07C

Eaton Bussmann series low voltage british standard fuse, 4A, AC 600 V, DC 250 V, HRCII-C, 14 x 85 mm, CSA

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
4H07C
EAN
5027590482349
UPC
051712589086
Product Length/Depth
14 mm
Product Height
14 mm
Product Width
85 mm
Product Weight
17.7 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
4 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.