Download document () of 20

500R20

Eaton Bussmann series low voltage british standard fuse, 500A, AC 660 V, 74 x 112 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
500R20
EAN
5027590049542
Product Length/Depth
112 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
932 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
500 A
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
94 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Class
Class gG/gL
Fuse type
R20
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
38 W
Connection
94 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Offset slotted bolted tags
Voltage type
AC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification