Download document () of 20

50LET

Eaton Bussmann series high speed British standard fuse, 50A, 280 VAC/150 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 150 VDC

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
50LET
EAN
5027590483056
UPC
051712835671
Product Length/Depth
55 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
31.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
280 V
Rated voltage DC
150 V
Center-to-center distance of connections
41 mm
Mounting dimension
M6
Current type
AC/DC
Class
Class aR
Clearing (I2T)
1400
Watt losses
7 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
100
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
280 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
LET
Suitable for
TI500 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification