Download document () of 20

50NHG000BI-400

Eaton Bussmann series low voltage NH Fuse, 50 A, 400 V, 120 kAIC, 3.4 Watt, Blade end

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG000BI-400
EAN
5027590483193
UPC
051712233378
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
136 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
50 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
3.4 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Packaging type
Standard
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification