Download document () of 20

50NHG000BI
Model code: NH FUSE 50A 500V SIZE 000 GG IMGL

Fuse-link, LV, 50 A, AC 500 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG000BI
EAN
5027590483186
UPC
051712532396
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
131 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 50A 500V SIZE 000 GG IMGL

Product specifications

Amperage Rating
50 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
4.9 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification