Download document () of 20

50NHG1BI

Fuse-link, LV, 50 A, AC 500 V, NH1, gL/gG, IEC, dual indicator, insulated gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG1BI
EAN
5027590483445
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
IEC 60269-2
EAC

Product specifications

Amperage Rating
50 A
Fuse size
NH1
Breaking capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Square body
Knife blade contacts
Voltage rating
500 V
Type
fuse
Application
industrial

Export product specification