Download document () of 20

5SC1000IR

Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U

General Specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC1000IR
UPC
743172088321
Product Length/Depth
405 mm
Product Height
86.2 mm
Product Width
440 mm
Product Weight
14.96 kg
Compliances
CE Marked
TUV
Certifications
UL 1778
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
cTUVus

Battery

Battery type
Lead-acid maintenance-free (replaceable)
Runtime graph
Battery replacement
User replaceable
Battery quantity
2
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery rating
12 V / 9 Ah
Extended battery capability
No

Electrical output

Receptacle
(8) C13
Voltage
230V
Wattage
700 W
Output power factor
0.7
Output voltage range
230 V (+6%/-10%)
Output waveform
Sine wave
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Line-interactive
VA rating
1000 VA

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input voltage range
184-276 V
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Dry contacts (2 outputs, optocoupler, RJ)
Ethernet interface
No
User interface
LCD Display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<40 dB at 1 meter
Temperature range
0-90% non-condensing
Relative humidity
0-90% non-condensing

Additional specifications

Construction type
482.6 mm (19 inch) device
Enclosure
Black
Package contents
  • Rack-mounting kit
  • Cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
96
Rack mounting kit
Yes
Phase (input)
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.