Download document () of 20

5SC750I
Model code: Eaton 5SC 750i

Eaton 5SC UPS, 750 VA, 525 W, Input: C14, Outputs: (6) C13, Tower

General Specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC750I
UPC
743172045157
Product Length/Depth
150 mm
Product Height
210 mm
Product Width
340 mm
Product Weight
10.4 kg
Warranty
2 year
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
EAC
cTUVus
Model Code
Eaton 5SC 750i

Additional specifications

Construction type
Free standing model
Enclosure
Black
Package contents
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
96
Rack mounting kit
No
Phase (input)
1

Battery

Battery type
Lead-acid maintenance-free (replaceable)
Runtime graph
Battery replacement
User replaceable
Battery quantity
2
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery rating
12 V / 7 Ah
Extended battery capability
No

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
Ethernet interface
No
User interface
LCD Display
Potential free switch contact
No
Expansion slots
No
Software compatibility
Eaton Intelligent Power Protector
Type of interface
Other

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input voltage range
184-276 V
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)

Electrical output

Receptacle
(6) C13
Voltage
230V
Wattage
525 W
Output power factor
0.7
Output voltage range
230 V (+6%/-10%)
Output waveform
Sine wave
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Line-interactive
VA rating
750 VA

Environmental

Altitude
2000 m
Noise level
<40 dB at 1 meter
Temperature range
0-90% non-condensing
Relative humidity
0-90% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.