Download document () of 20

60K07C

Eaton Bussmann series low voltage british standard fuse, 60A, AC 600 V, DC 250 V, HRCII-C, 22 x 87 mm, CSA

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
60K07C
EAN
5027590484435
UPC
051712551106
Product Length/Depth
88 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
52.4 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
60 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.