Download document () of 20

60TH1000

Fuse-link, High Speed, 60 A, DC 1000 V, 52 x 125 mm, IEC

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
60TH1000
EAN
5027590051613
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
202 g
Compliances
CE
RoHS
Certifications
IEC 60269-1

Product specifications

Amperage Rating
60 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
Other
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Watt losses
11 W
Fuse shape
Cylindrical, offset bolted tags
Mounting dimension
Other
Current type
DC
Rated voltage DC
1000 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
traction

Export product specification