Download document () of 20

63NHM1B-690

Fuse-link, LV, 63 A, AC 690 V, NH1, aM, IEC, dual indicator, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHM1B-690
EAN
5027590485692
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
416.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
63 A
Fitted with:
Metal gripping lugs
Fuse size
NH1
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
690 V
Class
Class aM
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-1 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD00-PB 2-phase barriers
TD1-IP20 Triple pole protection kit
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
4.4 W
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification