Download document () of 20

680004FULL-0004X

Eaton, Alarms & signalling devices, Fulleon, Symphoni Voice Plus sounder, White (W1) housing, Voice message set VP001ASY-2, Set to Tone 7 CPD (SYV/W1/V+ VP001ASY-2 SET TO TONE 7 CPD)

General Specifications

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
680004FULL-0004X
EAN
5018987340304
Product Length/Depth
91 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
0.21 kg
Certifications
Not Applicable

Product specifications

Number of tones
7
Color housing
White
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.008 A
Addressing mode
Hard addressing
Alarm current
8 mA
Construction material
ABS/FR
EN Certified Tones
7
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
7
Voice tones
Yes
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification