Download document () of 20

6A-06-HYR

Eaton B-Line series horizontal wye right, 6.25" H x 28.4380" W x 18.7933" L, Aluminum

General Specifications

Product Name
Eaton B-Line series horizontal wye right
Catalog Number
6A-06-HYR
UPC
781011091033
Product Length/Depth
28.438 in
Product Height
6.25 in
Product Width
18.79329114 in
Product Weight
10.31 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 6 right horizontal wye

Export product specification