Photo is representative
Download
Eaton B-Line series straight reducer, 6" H x 9.78" W x 30" L, Aluminum, 30" and 24" Tray " Widths
| Product Name |
Eaton B-Line series straight reducer
|
| Catalog Number |
6A-30-SR24
|
| UPC |
781011211387
|
| Product Length/Depth |
9.78 in
|
| Product Height |
6 in
|
| Product Width |
30 in
|
| Product Weight |
3.9 lb
|
| Certifications |
CE
CSA UL Classified |
| Material |
Aluminum
|
| Special features |
30" & 24" Tray widths
|
| Type |
Series 2-5 straight reducer
|