Download document () of 20

80NHG02BI
Model code: NH FUSE 80A 500V GL/GG SIZE 02

Fuse-link, LV, 80 A, AC 500 V, NH02, gL/gG, IEC, dual indicator, insulated gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHG02BI
EAN
5027590490931
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
39 mm
Product Weight
449 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 80A 500V GL/GG SIZE 02

Product specifications

Amperage Rating
80 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH02
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
7.3 W
Connection
Blade end
Construction
NH02
Construction size
NH02
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch BVL50
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification