Download document () of 20

82911684NPC

Female machined PCB contact, size #8, Nickel plating; 82911684NPC

General Specifications

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82911684NPC
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Weight
4.1 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Socket (Female)
Contact plating
Other
Contact size
8 AWG
Contact type
PCB
Packaging type
Bulk
Manufacturing process
Machined

Export product specification