Download document () of 20

8500075FULL-0075X

Eaton, Alarms & signalling devices, Fulleon, Symphoni High Output LX LED sounder beacon VAD, Red flash, Red housing (I SYHO/R1/LX-W/RF)

General Specifications

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500075FULL-0075X
EAN
5018987341035
Product Length/Depth
100 mm
Product Height
151 mm
Product Width
111 mm
Product Weight
0.2 kg
Compliances
EN

Product specifications

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.265 A
Power
6.4 W
Lens color
Colorless
Lamp type
LED
Sound output
120 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
4 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
285 mA
Alarm current - min
200 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP21
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Coverage volume
135
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.