Download document () of 20

85108EC1811SX50

Plug, with cable clamp, cadmium plating, female solder contacts, pos X; 85108EC1811SX50

General Specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85108EC1811SX50
Product Length/Depth
69.1 mm
Product Height
42.65 mm
Product Width
35.3 mm
Product Weight
45.6 g

Product specifications

Environmental conditions
REACH
Backshell angle
90°
Backshell type
Cable Clamp
Connector accessory option
Delivered with connector
Connector orientation
X
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
11
Plating
Cadmium
Plug type
Straight Plug
Shell material
Aluminium
Shell size
18
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
11
Number of cavity #16
11

Export product specification