Download document () of 20

85334KS0803SN

Stainless steel plug without RFI ring, with female contacts; 85334KS0803SN

General Specifications

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85334KS0803SN
Product Length/Depth
36.3 mm
Product Height
21.3 mm
Product Width
21.3 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Passivated
Plug type
Straight Plug
Shell material
Stainless Steel
Shell size
8
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
03
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Export product specification