Download document () of 20

8D125Z35SE

Aluminium in line receptacle, black zinc nickel plating, with female contacts, polarization E; 8D125Z35SE

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D125Z35SE
Product Length/Depth
31.45 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
81 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
E
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification