Download document () of 20

8D525F35SN

Aluminium plug, Nickel plating, with female contacts, polarization N; 8D525F35SN

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D525F35SN
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
91 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification